IESNA:LM-63-2002
[TEST]P956352
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44029
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5166 6468.3 7645.5 8556.9 9300.1 9720.6 9918.3 9988.8 10345.6 11109.2
12370.6 13963.8 15532 16784.3 17879.8 18879.8 19511.6 19673 19284.3 18300.2
16313.8 12879.7 10631.9 8904.6 7052.4 4961.4 3261.4 2286.4 1784.1 1540.9
1397.7 1175 995.5 345.5 168.2 27.3 0
5166 6513.7 7702.4 8629.6 9311.5 9772.8 10009.2 10075.1 10370.6 11059.2
12225.1 13786.5 15325.2 16620.6 17727.5 18727.5 19477.5 19748 19500.2 18666.1
17007 13834.3 11061.5 9288.7 7459.2 5409.2 3556.9 2400 1840.9 1595.5
1411.4 1193.2 1004.6 427.3 179.5 34.1 0
5166 6456.9 7622.8 8559.2 9288.7 9818.3 10111.5 10236.5 10468.3 11086.5
12079.7 13466.1 14943.4 16245.6 17297.9 18138.8 18927.5 19311.6 19213.9 18547.9
17213.8 15034.3 11984.2 9856.9 8041 6054.6 4043.2 2686.4 1986.4 1650
1456.8 1268.2 1086.4 829.6 422.7 50 0
5166 6456.9 7588.7 8522.8 9302.4 9900.1 10300.1 10509.2 10727.4 11204.7
11943.3 13018.3 14295.6 15520.6 16507 17316.1 17995.7 18545.7 18693.4 18475.2
17672.9 16184.3 14093.3 11618.3 9288.7 7218.3 5047.8 3231.9 2204.6 1677.3
1447.7 1256.8 1072.7 854.6 600 234.1 0
5166 6266 7363.7 8322.8 9145.6 9872.8 10452.4 10836.5 11081.9 11459.2
12072.9 12861.5 13882 14920.6 15854.7 16659.3 17313.8 17895.7 18309.3 18420.7
18200.2 17522.9 16209.3 14222.9 11902.4 9531.9 7102.4 4681.9 2940.9 1972.8
1504.6 1336.4 1161.4 886.4 597.7 186.4 0
5166 6166 7156.9 8091 8954.7 9754.7 10481.9 11056.9 11447.9 11813.8
12272.9 12932 13695.6 14602.4 15516.1 16425.2 17197.9 17802.5 18259.3 18636.6
18929.8 18832 18420.7 17486.6 15872.9 13782 11093.3 8506.9 5720.5 3531.9
2290.9 1565.9 1134.1 686.4 345.5 90.9 0
5166 5975.1 6836.4 7716 8570.6 9409.2 10218.3 10938.8 11536.5 12016
12502.4 13034.2 13618.3 14345.6 15179.7 16125.2 17097.9 18036.6 18868.4 19600.2
20266.1 20998 21327.5 21532.1 21486.6 20559.3 18788.9 15968.4 12236.5 8288.7
4784.1 2484.1 1268.2 731.8 356.8 122.7 0
5166 5829.6 6520.5 7275.1 8056.9 8795.6 9588.7 10359.2 11100.1 11754.7
12409.2 13016.1 13566.1 14159.3 14782 15450.2 16225.2 17102.5 18061.6 19079.8
20191.1 21786.6 23075.3 23861.6 24757.1 25404.8 25488.9 24618.5 22354.8 18691.1
13618.3 8788.7 4479.6 1827.3 652.3 127.3 0
5166 5568.2 6054.6 6618.3 7236.4 7891 8556.9 9216 9868.3 10538.8
11241 11891 12597.9 13336.5 14104.7 14875.2 15729.7 16688.8 17750.2 18952.5
20357.1 22486.6 24600.3 26048 27895.8 30070.8 32398.1 33950.4 33618.6 30493.5
24059.4 15597.9 6616 2020.5 636.4 131.8 0
5166 5522.8 6006.9 6525.1 7109.2 7727.4 8359.2 8988.7 9611.5 10243.3
10866 11511.5 12193.3 12932 13695.6 14488.8 15370.6 16345.6 17436.6 18679.8
20082.1 22336.6 24466.2 26034.4 28009.4 30379.9 32920.8 34539 34232.2 30909.5
23916.2 14625.2 5604.6 1547.7 500 113.6 0
5166 5350.1 5600.1 5936.4 6343.3 6786.4 7234.2 7704.6 8191 8681.9
9177.4 9688.7 10204.7 10750.1 11336.5 11957 12638.8 13411.5 14343.3 15407
16702.5 18761.6 20323 21863.9 23743.5 26004.8 28127.6 29048.1 28086.7 24420.7
18027.5 10034.2 2893.2 606.8 202.3 45.5 0
5166 5222.8 5363.7 5566 5845.5 6147.8 6477.3 6816 7159.2 7525.1
7881.9 8225.1 8579.6 8931.9 9304.7 9697.8 10111.5 10613.8 11195.6 11950.1
13041.1 14395.6 15318.4 16350.2 17584.3 18929.8 19848 19527.5 17922.9 14913.8
10770.6 5511.4 1797.7 536.4 184.1 43.2 0
5166 5109.2 5129.6 5222.8 5375.1 5531.9 5738.7 5943.3 6145.5 6356.9
6541 6706.9 6845.5 6972.8 7061.4 7118.3 7175.1 7213.7 7277.4 7425.1
7779.6 7988.7 8027.4 8104.6 8225.1 8334.2 8036.5 7093.3 5747.8 4259.1
2895.5 1640.9 822.7 347.7 168.2 59.1 0
5166 4870.5 4695.5 4604.6 4595.5 4631.9 4693.2 4761.4 4809.1 4838.7
4836.4 4779.6 4691 4566 4400.1 4197.8 3954.6 3702.3 3470.5 3254.6
3031.9 2834.1 2668.2 2531.8 2413.7 2293.2 2143.2 1940.9 1661.4 1286.4
936.4 688.6 477.3 306.8 175 50 0
5166 4650.1 4329.6 4188.7 4154.6 4184.1 4247.8 4316 4350.1 4341
4293.2 4209.1 4086.4 3934.1 3756.9 3575 3386.4 3197.8 3011.4 2806.9
2600 2413.7 2277.3 2195.5 2163.7 2168.2 2163.7 2100 1943.2 1681.8
1279.6 881.8 618.2 406.8 202.3 45.5 0
5166 4477.3 4091 3938.7 3945.5 4031.9 4127.3 4188.7 4193.2 4152.3
4072.8 3959.1 3825 3670.5 3506.9 3345.5 3175 2995.5 2811.4 2640.9
2511.4 2400 2325 2277.3 2236.4 2188.7 2113.7 2036.4 1940.9 1788.7
1556.8 1222.7 802.3 443.2 211.4 45.5 0
5166 4311.4 3913.7 3811.4 3875 3993.2 4086.4 4131.9 4113.7 4043.2
3934.1 3804.6 3654.6 3506.9 3350 3197.8 3093.2 2968.2 2811.4 2686.4
2602.3 2490.9 2315.9 2177.3 2086.4 1997.8 1906.8 1815.9 1734.1 1659.1
1570.5 1427.3 1168.2 895.5 525 127.3 0
5166 4218.2 3820.5 3763.7 3872.8 3986.4 4079.6 4106.9 4063.7 3952.3
3818.2 3666 3502.3 3356.9 3231.9 3161.4 3077.3 2990.9 2906.9 2720.5
2554.6 2422.8 2290.9 2168.2 2040.9 1929.6 1820.5 1720.5 1615.9 1495.5
1377.3 1270.5 1113.6 961.4 672.7 261.4 0
5166 4138.7 3761.4 3754.6 3875 3984.1 4066 4075 4009.1 3888.7
3736.4 3568.2 3418.2 3279.6 3186.4 3106.9 3004.6 2865.9 2743.2 2595.5
2481.8 2354.6 2229.6 2115.9 2020.5 1922.7 1818.2 1711.4 1586.4 1447.7
1295.5 1161.4 988.6 747.7 495.5 206.8 0
5166 4093.2 3731.9 3752.3 3884.1 3991 4063.7 4050 3966 3822.8
3645.5 3479.6 3338.7 3231.9 3181.9 3061.4 2875 2659.1 2572.8 2500
2370.5 2270.5 2184.1 2056.8 1961.4 1886.4 1788.7 1672.7 1534.1 1381.8
1215.9 1143.2 984.1 643.2 468.2 286.4 0
5166 4084.1 3713.7 3754.6 3886.4 3995.5 4061.4 4043.2 3941 3779.6
3600 3436.4 3297.8 3231.9 3154.6 3002.3 2729.6 2550 2504.6 2415.9
2302.3 2179.6 2063.7 1975 1920.5 1872.7 1784.1 1675 1543.2 1390.9
1229.6 1270.5 1013.6 677.3 515.9 190.9 0
5166 4084.1 3711.4 3761.4 3888.7 3997.8 4059.1 4050 3950 3781.9
3600 3434.1 3295.5 3234.1 3147.8 2993.2 2709.1 2552.3 2515.9 2413.7
2295.5 2161.4 2065.9 1947.8 1931.8 1872.7 1781.8 1675 1552.3 1388.7
1234.1 1252.3 870.5 700 509.1 184.1 0
